??
Catalog navigation
CAD model selection
HELP_VARIABLE
Frame Size
HD-500
Travel
12 Inch
Part Number
089156
Frame Weight
420 lbs
B
49-1/2 Inch
C
7 Inch
D
47 Inch
E
4 Inch
Bolt Diameter
7/8 Inch
G Diameter
1 Inch
H
1 Inch
L
17-1/2 Inch
N
7-3/4 Inch
O
6-3/4 Inch
P
23-1/2 Inch
Saddle Dimensions - Q
8-1/2 Inch
SDQ1
8.50000 Inch
Saddle Dimensions - R
23-1/2 Inch
S - Screw Diameter
1-1/2 Inch
W
12-1/2 Inch
X
3-21/32 Inch
Y Bolt Diameter
-- Inch
Z Min.
-- Inch
Z Max.
-- Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.